Download document () of 20

JBXHH2G05MSSDSR

Front mount extended receptacle, IP68, size 2, 5 male contacts; JBXHH2G05MSSDSR

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G05MSSDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.8 g
Compliances
UL 1977

Export product specification