Download document () of 20

LTB300G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Aluminum ground lug, Insulated, #1/0-8 AWG lug size, Malleable iron, 3"

General Specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LTB300G
UPC
784564264084
Product Length/Depth
3.63 in
Product Height
5.31 in
Product Width
4.19 in
Product Weight
4.63 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Ground lug material
Aluminum
Insulator
Insulated
Lug size
#1/0-8 AWG
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.