Download document () of 20

P48G11S0712S6

7.5 kVA Mini Power Center 1PH 480-120/240, 115C Rise, Aluminum Windings, NEMA 3R 316 Stainless steel enclosure, 12 branch spaces

General Specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0712S6
UPC
786680235689
Product Length/Depth
9.78 in
Product Height
26.31 in
Product Width
12.56 in
Product Weight
205 lb
Compliances
NAFTA
Certifications
IEEE Certified
ANSI
UL Listed
CSA Certified

Product specifications

Type
Mini-power center
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
7.50 kVA
kVA
7.5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
284
Insulation
180 °C
Tap size
2 at -5% FCBN
Volt ampere rating
7.5 kVA
Weathershield
Not required
Wiring connection
M48G11E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.