Download document () of 20

PDG3X3TA630

Eaton Power Defense molded case circuit breaker accessory terminal, Terminal, 600 A, Three-pole, (2) #2 AWG-500 kcmil Cu/Al, PD3 Global, Power Defense, 600 V, Power Defense, Tunnel terminal, Two-wire, Aluminum, Frame 3

General Specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDG3X3TA630
UPC
786679586266
Product Length/Depth
8.4 in
Product Height
4.2 in
Product Width
4.5 in
Product Weight
1.8 lb
Compliances
RoHS Compliant
Certifications
CCC Marked
UL 489
CSA
IEC 60947-2

Product specifications

Used with
Power Defense
Amperage Rating
600 A
Circuit breaker type
PD3 Global
Voltage - max
600 V
Series
Power Defense
Terminals
Tunnel terminal
Frame
3
Number of wires
2
Wire material
Aluminum
Wire size
(2) #2 AWG-500 kcmil Cu/Al
Number of poles
Three-pole
Type
Terminal

Export product specification