Knowledge Search
Download document () of 20

Q2117140

Eaton BECOPAD Filter Sheet, BECOPAD 170, 0.2 - 0.4 µm, 400 x 400 mm

General Specifications

Product Name
Eaton BECOPAD Filter Sheet
Catalog Number
Q2117140
Product Length/Depth
400 mm
Product Height
3.9 mm
Product Width
400 mm
Product Weight
0.19 kg
Compliances
EC 1935/2004
FDA 21CFR177
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Product specifications

Bursting strength wet
> 150 kPa
Filter material type
Pure cellulose
Retention type
Nominal
Ash content
< 1%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
77 m²
Depth filter sheet type
BECOPAD 170
Retention rating
0.2 - 0.4 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.