Download document () of 20

STD4

Eaton Bussmann series low voltage british standard fuse, 4A, AC 240 V, 12 x 47 mm, gL/gG

List price EUR4.45

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
STD4
EAN
5027590512640
UPC
051712844635
Product Length/Depth
47 mm
Product Height
12 mm
Product Width
13 mm
Product Weight
11.05 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
4 A
Voltage rating
240 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Fuse type
STD
Fitted with:
Offset bolted tags
Construction
BS88

Export product specification