USB-C to Gigabit Ethernet RJ45 Cable, 1M (3.3ft)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U436-01M
|
| UPC |
037332292322
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
7 in
|
| Product Weight |
0.1 lb
|
| Compliances |
UKCA
REACH WEEE Directive RoHS CE Marked IEEE Certified FCC Compliant |
| Certifications |
EN 55032
EN 55035 |
| Operating Humidity Range |
10 TO 85% RH (NON-CONDENSING)
|
| Storage Humidity Range |
0 TO 95% RH (NON-CONDENSING)
|
| Color |
Black
|
| Cable Jacket Rating |
CM
|
| Cable Jacket Color |
Black
|
| Connector Color |
Gray
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.1p
802.1q 802.3 802.3ab 802.3az 802.3u |
| Product Features |
Remote Wakeup Support
Ethernet Support |
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Network Speed |
10 Mbps
100 Mbps (Fast Ethernet) 1 Gbps (Gigabit) 1000 Mbps |
| Product Highlights |
Connects your laptop to a Gigabit Ethernet network where Wi-Fi is weak or unavailable
Ideal for connecting laptops with no RJ45 port or one that is out of commission Connects directly to an Ethernet router with no separate Cat6 network cable required Widely compatible with Windows, macOS, Chrome and Linux operating systems Plug-and-play operation with no external power needed for easy, immediate installation |
| Contact Plating |
Nickel
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| Operating Temperature |
32 TO 131 F (0 TO 55 C)
|
| Operating Temperature Range |
32 TO 131 F (0 TO 55 C)
|
| Storage Temperature Range |
14 TO 158 F (-10 TO 70 C)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
Cat5/5e
Cat6 USB 3.x |
| Network Compatibility |
10 Mbps
100 Mbps (Fast Ethernet) 1 Gbps (Gigabit) 1000 Mbps |
| Data Transfer Rate |
1 Gbps
10 Mbps 100 Mbps |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
6.0MM
|
| Cable Type |
Active
|
| Material |
PVC + TPE
|
| Wire Gauge (AWG) |
26
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
RJ45 |