Download document () of 20

UTS14DCGE

Square flange receptacle sealing cap, size 14, for UTS receptacle; UTS14DCGE

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS14DCGE
Product Length/Depth
126.5 mm
Product Height
34.6 mm
Product Width
34.6 mm
Product Weight
13 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Shell size
14

Export product specification