Runway and Taxiway Inset Lights
PRO APF 12” L-850 RCL/TDZ Runway Centreline/Touchdown Zone Light – LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PRO APF 12” L-850 RCL/TDZ Runway Centreline/Touchdown Zone Light – LED

The PRO APF 12" L-850 RCL/TDZ can be used as a runway centreline or a touchdown zone light.  The L-850 RCL is a bidirectional light, typically white/white or white/red.  The L-850 TDZ is a white unidirectional light.

Certification and compliance

  • FAA AC 150/5345-46 current edition
  • FAA EB67 current edition

Design features

  • ETL certified
  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent lighting
  • Long-life LED technology with rated projected life greater than 50,000h at 6.6 A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High-frequency 400 Hz PWM helps eliminate flicker perception
  • Compatible with all known CCR types
  • 3.5 Crest factor ensures compatibility with series CCRs
  • 10kV/5kA surge protection
  • -40°C to +85°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • 0.88 second switch-on time
  • IEC style 3, 6–13mm low protrusion housing
  • Low profile, <.25" (6.35mm) – FAA style 3
  • Optional arctic kit (patent pending)