Runway and Taxiway Inset Lights
PRO III 8" RCLI/TDZI Runway Centre/Touchdown/Rapid Taxi Light – ICAO
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PRO III 8" RCLI/TDZI Runway Centre/Touchdown/Rapid Taxi Light – ICAO

The PRO III 8" RCLI/TDZI/REXI light does triple duty as a runway centreline light, a touchdown zone light or a rapid exit taxiway light. The RCLI is a bidirectional light, typically clear/clear or clear/red, with two 48 W lamps. The TDZI is a clear unidirectional light, with a 48 W lamp. RCLI/TDZI may be used for any category ICAO or military runway. The REXI is a yellow unidirectional light primarily used as ground traffic aid on taxiways to alleviate traffic. 

Certification and compliance

  • ICAO Annex 14: Fig. 2.5, 2.6 and 2.7

Design features

  • Low profile, < .25˝ (6mm) – FAA Style 3
  • High-strength aluminium optical assembly
  • Low power consumption
  • Few parts to stock
  • Beam orientation can be easily changed to left or right toe-in
  • Easy to maintain – no sealant required for prism or feedthrough assembly replacement
  • Pressure-test plug for seal integrity verification
  • Long lamp life – quartz halogen, 48 W
  • Shallow base