Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SPC Series Plug Cutout Type S-1

The SPC Series Plug Cutout Type S-1 is a device installed at the constant current regulator (CCR) output through which the series circuit passes. With the handle assembly removed, the SPC isolates the CCR output from airfield series loop for maintenance personnel safety. The SPC also shorts the series loop and shorts the regulator secondary aiding in maintenance checks and troubleshooting.

Primary power to the CCR should always be shut-off and locked out before removing the handle assembly.

Certifications and compliance

  • FAA AC 150/5340

Design Features

  • Provides positive proof that the series circuit cannot be energised during maintenance
  • Shorts the series circuit for maintenance continuity checks
  • Shorts the regulator secondary for maintenance checks
  • Body constructed of high strength engineered plastics
  • Suitable for 6.6A or 20A circuits
  • Protected against arcing