The Fulleon Askari Compact is a discreet alarm sounder that is available for flush or surface fixing.
Providing an excellent combination of high sound output and neat appearance Askari Compact is ideal for retail, hotel and residential applications including sheltered housing.
The Askari compact can be found inside many residential premises and hotels due to it's compact size, high sound output and extensive Fire Alarm certification.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
| Askari Compact Sounder, Red, Surface(BB), Tone Select Switch, Volume Control, AC/R/S/BB | 550068FULL-0142X |
| Askari Compact Sounder, White, Surface(BB), Tone Select Switch, Volume Control, AC/W/S/BB | 550072FULL-0216X |
| Voltage: | 9-15Vdc and 18-28Vdc |
| Current: | 18mA (Typical tone 3) |
| Sound Output: | 97dB(A) (tone 3) |
| Tones: | 32 (user selectable version) |
| Volume Control: | 10dB |
| Monitoring: | Reverse Polarity |
| Temperature: | -10°C to +55°C |
| Protection: | IP21C (with back box) |
| Construction: | ABS |
| Weight: | 0.11kg |
| Colours: | Red & White |