Residential manual transfer switches
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Residential manual transfer switches

A manual transfer switch is a device that is mounted next to the load centre in a home or small business. The manual transfer switch is used in conjunction with a portable back-up power generator and serves the purpose of turning selected circuits on and off during a power outage. The transfer switch panel allows you to start up a generator to restore power to critical circuits when utility power is not available.

Mother nature strikes when you’re least expecting it

For over 100 years, Eaton has earned a global reputation as a leader in power management. Eaton’s standby back-up power solutions provide quality, reliability and state-of-the-art load management technology to optimise cost savings. Choose an affordable, trustworthy, worry-free solution from Eaton.

Core features

  • An easy-to-use mechanical slide interlock ensures that only one source is powering the emergency circuits and prevents duplication of energy sourcing.
  • No requirement for extension cords means less mess and fuss during installation and use. 
  • High level of safety and comfort.

 

Typical manual transfer switch installation with a portable generator

portable_gen_sol1

Eaton's line-up of residential manual transfer switches

manual-transfer-switch-option.jpg

Manual transfer switches

  • Panel and components sold separately. 
  • Hardwired generator connection. 
  • Ideal for new construction/larger loads.
  • Sturdy copper bus construction. 
  • Uses CH and CHT circuit breaker types (sold separately). 
  • Mechanically interlocked main disconnects to prevent paralleling of normal and emergency power source.
  • Indoor and outdoor designs available.
generator-panel.jpg

Generator panels

  • Mechanically interlocked main disconnects prevent paralleling of normal and emergency power source.
  • Panel and components sold separately. 
  • Integral plug-in generator connection (power inlet box). 
  • All circuit breakers are included – switching duty rated.
  • Includes dual watt meters for load balancing. 
  • Indoor and outdoor designs available.