Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Temporary power panels

Eaton's temporary power panels provide safe, reliable power for motorhome and construction sites. Durable, long-lasting units are available as metered (ring or ringless) or unmetered and can be mounted at the surface, on a pedestal or in a back-to-back configuration.

Mounting
Surface and pedestal options
Configuration
Metered and unmetered designs
Applications
Mobile home and construction

Safe, temporary construction power

Eaton's temporary power panels or power outlet panels (POP) provide safe, reliable temporary power for construction sites. Durable, long-lasting units are available as metered or unmetered and can be mounted at the surface, on a pedestal or in a back-to-back configuration.

Reliable, mobile home power

Eaton's complete line of mobile home power outlet panels provide safe, reliable, economical temporary or permanent power for motorhome park users. They have a user-friendly design that allows a fast, clean installation.

Core features

Surface mount:

  • Lower deadfront cover rotates 90 degrees or can be removed for easy routing of incoming wires or replacing parts.
  • Padlockable door prevents unauthorised entry and vandalism.
  • Units are factory-wired and assembled, which saves time and money on installation.
  • Optional lighting feature provides extra safety and security on site and during night-time panel operations.
  • Removable upper deadfront cover allows easy incoming wire connections to breaker terminals.

Pedestal mount:

  • One-piece case back simplifies installation.
  • Loop feed lug assembly with 350 kcmil lugs as standard.
  • Door swings up and pushes in to lock in open position. Pull out and push down to close door, allowing easy installation and maintenance.
  • Removable upper deadfront cover for easy incoming wire connections to breaker terminals.
  • Galvanised steel with baked-on polyester powder coating offers long-term durability in outdoor conditions.
  • Unique steel barrier prevents unauthorised operation of breakers when door is closed and padlocked.

Mobile home panels:

  • Pedestal and back-to-back pedestal mounts offer excellent mechanical strength and resistance to chalking caused by the sun’s ultraviolet rays, extending equipment life and saving money in the long term.
  • Panels for pedestal and back-to-back pedestal mounts are dispatched from the factory completely assembled, pre-wired with 100% copper wire and tested to aid easy installation.
  • Optional television and telephone jacks expand the usefulness of the panel.
  • Meet all standards and certifications, including UL, NEMA, ANSI and National Electrical Code (NEC).
  • No-fastener socket design eliminates overheating caused by loose socket connections.
surface-metered-unmetered-pop.png

Surface mount - metered and unmetered

Eaton's surface-mount power outlet panels provide safe, reliable power with utility-grade metering for construction sites. Durable, long-lasting units come prewired and assembled. Many easy-access features allow fast, simple installation.

pedestal-metered-unmetered-pop.png

Pedestal mount – metered and unmetered

Eaton's pedestal-type power outlet panel provides safe, reliable power where a building or sub-structure is not feasible or desirable. This economical, time-saving solution eliminates the need for multiple component sourcing, time consuming strut construction and labour-intensive field wiring. Durable, long-lasting units come prewired and assembled without meters. Easy-access features allow fast, simple installation.