Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Please download the ANZ Model SKUs for reference of ANZ available product SKUs, and the product catalogue  for more product details.
24 Results
Sort by
Eaton 5P UPS, 1150VA, 770W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
Runtime graph
View runtime graph
9210-53006 7153 EATON EU 1.15KVA 230/230 TOWER SR
Runtime graph
View runtime graph
9210-53005 7153 EATON EU 1.15KVA 230/230 RT SR
Runtime graph
View runtime graph
Eaton 5P, 1150i, 1150 VA, 770 W, Input: C14, Outputs: (8) C13, Tower
Runtime graph
View runtime graph
Eaton 5P UPS, 1150 VA, 600 W, Input: C14, Outputs: (8) C13, Tower
Runtime graph
View runtime graph
Eaton 5P, 1150i Rack1U, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 1150i Rack1U, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 1550VA, 1100W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
Runtime graph
View runtime graph
Eaton 5P Global, 1U UPS, 1550 VA, 1100W, Input: (1) C14, Outputs: (6) C13, Rackmount/Wallmount, Lithium-ion battery, true sine wave, network card optional
Runtime graph
View runtime graph
Eaton 5P, 1550i, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
Runtime graph
View runtime graph
Eaton 5P UPS, 1550 VA, 770 W, Input: C14, Outputs: (8) C13, Tower
Runtime graph
View runtime graph
Eaton 5P, 1550i Rack1U, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 1550i Rack1U, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 650VA, 420W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
Runtime graph
View runtime graph
Eaton 5P, 650i, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Tower
Runtime graph
View runtime graph
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Tower
Runtime graph
View runtime graph
Eaton 5P, 650i Rack1U, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 650i Rack1U, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 850VA, 600W, AU 10A input, Outputs: (2) AU 10A; (3) IEC C13, 230V, Tower
Runtime graph
View runtime graph
Eaton 5P, 850i, 850 VA, 600 W, Input: C14, Outputs: (6) C13, Tower
Runtime graph
View runtime graph
Eaton 5P UPS, 850 VA, 600 W, Input: C14, Outputs: (6) C13, Tower
Runtime graph
View runtime graph
9210-3359PH2 7133 EATON EU 850VA 230/230VAC TOWER
Runtime graph
View runtime graph
Eaton 5P, 850i Rack1U, 850 VA, 600 W, Input: C14, Outputs: (4) C13, Rack, 1U
Runtime graph
View runtime graph
Eaton 5P UPS, 850i Rack1U, 850 VA, 600 W, Input: C14, Outputs: (4) C13, Rack, 1U
Runtime graph
View runtime graph
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton