Select your location

Eaton 9PX Marine

The 9PX Marine UPS is specially developed for marine and offshore platforms. It is the first uninterruptible power system of its size offering unity power factor(VA=W). It delivers 11% more power than any other UPS. Its internal circuit board has special coating to prevent salt spray corrosion and support high temperature working environments. 9PX marine UPS is Energy Star, DNV-GL, CE,UL certified.

Core features

  • Guarantees power supply continuity with online double-conversion topology and automatic bypass functionality
  • Can be applied to various user scenarios as a 50 Hz or 60 Hz frequency converter
  • Allows real-time monitoring of the UPS and equipment with an eight-language LCD panel
  • Supports RS232, USB, optional communication cards and EPO communication ports
  • Supports rack mounting and is compatible with standard network cabinets
  • Supports an optional hot swappable expansion battery module to lengthen discharge time 
  • Uses ABM battery management technology to extend battery life
  • Supports optional input filter accessories to reduce harmonic interference
  • Complies with many international certifications such as DNV-GL, CE and US Energy Star® certifications