Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton ESF series filters

Designed for IEC, Class II, 1 & 3 phase. Point of entry and sub circuit applications in the 40A to 80A range. An ideal combination, series filter with remote alarm output for all applications. Easy gear tray options.

Core features

  • Compact solution for Class II / Cat B,C & D, Point of Entry, distribution board and sub board surge protection
  • All mode protection L-N, L-E & N-E
  • High kA rating per phase 100kA, Imax
  • Exceptionally low let through voltage <600V @ 3kA/8/20us, <800V @ 50kA / 8/20us, Inom
  • 50A to 80A single and three phase models
  • Fully enclosed and gear tray versions to suit switch boards
  • Can be configured for 3:1 phase bypass loads
  • Available in TN & TT systems versions
  • 5 Year Warranty