Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton PPFi Series

Designed for IEC, Class II, 3 phase. Point of entry and sub circuit applications. An ideal combination, high performance series filter with remote alarm output for critical applications.

Core features

  • Surge suppression & filtering in a single package
  • Standard Current ratings from 100A to 400A
  • 1 mode, Multi-Element Series Filter
  • 2 mode, 3 stage Surge Diverter
  • Surge suppression ratings from 80kA to 240kA
  • Provides extensive high frequency & RF filtering
  • Incorporates a EN certified EMI/RFI filter
  • Panel-mounted mimic display
  • Protection Fail Alarm Relay
  • Enclosed in IP24 painted steel cabinet
  • 5 Year Warranty