Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton SPDI series

Eaton Surge Diverter series is designed for IEC, Class I and II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 60kA to 150kA, remote alarm output all models.

Core features

  • Surge ratings starting from 50kA to 120kA (8/20uS)
  • DIN43880 profile IP20 enclosure allows compatibility with most common switchboards
  • Versatile mounting clips offer the option of DIN rail or surface mount with ease
  • Clear & concise protection status indicators & a dry-contact alarm
  • Extended voltage range to suit most common power distribution systems