Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

A Modular UPS Designed to Scale

The Eaton BladeUPS is a modular UPS designed for high-density computing environments. It’s a modular design that can be scaled to match your specific needs, from individual units through to the scale required to support large data centres. The combination of a small but high density footprint and ready interoperation with further UPS modules make this the clear choice for a variety of data centres and server spaces – providing the support and power protection you need for your mission-critical server equipment. 

Further, the BladeUPS emits only one third of the heat that you would expect from traditional modular UPS systems – making it perfect for challenging high-density server environments. It can also be equipped with a variety of remote enabled monitoring equipment to provide you with the complete network solution. Enquire with Eaton today about equipping your server room or data centre with an Eaton BladeUPS.

 

Eaton BladeUPS

The Eaton BladeUPS is a scalable & modular UPS system designed for high density computing environments, including large data centers. Dissipating one-third of the heat of traditional modular UPS systems, this powerful configuration provides the power protection your mission-critical applications need. 

Power rating
5-60 kW
Voltage
208 Vac and 400 Vac
Form factor
Rackmount

Plug-and-play parallel UPS configuration

Quickly and simply expanding the support for your data centre or mission critical equipment is easy with the BladeUPS. The intelligent BladeUPS system automatically detects connected modules and fully configures itself for parallel operations.

Modular UPS support for dynamic data centers

The modular, scalable design of the BladeUPS allows you to accommodate growth from 12 kW to 60 kW. The BladeUPS leads the way in flexibility and support with it’s simple but effective building-block architecture.

Save space in the rack and the server room

With double the power density of other UPSs on the market, the BladeUPS offers the smallest footprint of any UPS in its class.

Reduce server environment air conditioning needs by a third

The lower heat dissipation of a BladeUPS means they can be located near equipment racks or parallel backup power UPS without concern about hot spots, all while reducing overall cooling costs.

Take a look at a BladeUPS

Interact with a preassembled UPS
How to buy from Eaton