Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton RE Series Rack

The Eaton RE Series Enclosure provides an easy-to-configure solution for IT equipment storage. Through its high-quality and flexible design, the RE Series Enclosure minimizes installation time and reduces costs while serving as the foundation of a complete data center infrastructure solution.

Eaton RE Series Rack

Core features

  • Server rack with up to 1500kg static load rating
  • Adjustable EIA-310-E compliant mounting rails
  • Top panel with airflow or cable cover plates
  • High-flow perforated steel front & rear doors
  • Swing handles with key lock
  • Lockable sides, option to order without side panels
  • Vertical air baffles with cable pass-thru for 800mmW
  • Castors, leveling feet and anti-tip brackets
  • Quick-connect grounding
  • Cage nuts (pack of 50)
  • Color: Black (RAL9005) – custom colors available
  • Material: Cold-rolled steel
  • 2 year standard warranty
  • Fully assembled or flat-pack options
  • RoHS and CE compliant with GR-63 Seismic options