Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton SPDV60 and T60 series

Designed for IEC, Class II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 1 din wide, modular cartridge, 60kA per mode, remote alarm output all models.

Eaton SPDV60 and T60 series

Core features

  • 1 mode plug-in protection
  • 60kA 8/20uS maximum surge rating
  • Compact solution for primary protection
  • DIN43880 case, 35mm DIN-rail
  • Removable dry-contact alarm connection
  • Thermally protected