Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Power Xpert 9395P UPS 250 kVA - 1200 kVA technical specifications

Power Xpert 9395P UPS 250 kVA - 300 kVA

Frame
 300 kVA
Power range                        
 250 – 300 kVA
Voltage
 380, 400, 415 V
Topology
 online
Efficiency
up to 96,3% (Online)
Battery type              
VRLA, Lithium -ion,
Supercapacitor

Power Xpert 9395P UPS 250 kVA - 600 kVA

Power Xpert 9395P UPS 250 kVA - 600 kVA

Frame
600 kVA
Power range
250 – 600 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 2

Power Xpert 9395P UPS 250 kVA - 900 kVA

Power Xpert 9395P UPS 250 kVA - 900 kVA

Frame
900 kVA
Power range
250 – 900 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 3

Power Xpert 9395P UPS 250 kVA - 1200 kVA

Power Xpert 9395P UPS 250 kVA - 1200 kVA

Frame
1200 kVA
Power range
250 – 1200 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 4

Product images