Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PVC ceiling and ceiling fan boxes

Crouse-Hinds series non-metallic PVC ceiling boxes and ceiling fan boxes are used in the installation of lighting fixtures and ceiling fans.

Certifications and compliances

  • UL Listed

Design features

Non-metallic PVC ceiling boxes:

  • Have a weight limit of 50 lbs. for fixture except where indicated

 

Non-metallic PVC ceiling fan boxes:

  • Suitable for support of fans weighing up to 35 lbs.
  • Made of heavy duty, engineered thermoplastic material
  • Offers the labour saving feature of quick entry and integral clamping
  • Eliminates the need to use a screwdriver to break open pryouts
  • The easy access entry point serves as a wire clamp, eliminating time required to mechanically secure the wire to the box

Standard materials

  • PVC (polyvinyl chloride compound)