Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Certifications and compliances

Outlet boxes, Round boxes, Extensions & adapters, Covers
  • UL File No. E-121488
  • CSA C22.2 No. 18
  • cULus (round boxes and toggle switch covers only)
  • Complies with NEC Article 406.9(B)(1)
  • NEMA 3R

Receptacle/cover combinations and complete kits:

  • cULus File No. E-324138
  • Complies with NEC Article 406.9(B)(1)
  • NEMA 3R

Design features

  • Durable die-cast aluminium construction for long product life
  • Powder paint finish for corrosive environments
  • Tapered NPT hubs
  • Boxes and extension adapters supplied with mounting hardware, lugs and closure plugs
  • Boxes include pre-installed ground screw
  • Covers are self-closing with gaskets to provide weatherproof protection when device not in use

 

Standard materials

  • Boxes – die-cast aluminium
  • Self-closing covers – die-cast aluminium
  • Toggle switch covers – die-cast aluminium
  • Lampholder covers - die-cast aluminium
  • Blank covers – steel
  • Gaskets - polyethylene foam