Condulet form 5 conduit outlet bodies
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Condulet form 5 conduit outlet bodies

Form 5 malleable iron conduit bodies, covers and gaskets from Eaton's Crouse-Hinds Division are used in conduit systems to act as pull outlets for conductors being installed, provide openings for making splices and taps in conductors, make 90 degree bends in conduit runs, and provide access to conductors for maintenance and future system changes. 

Form 5 conduit bodies are manufactured in trade sizes 1/2" to 4", and are interchangeable with Appleton Form 35 conduit bodies.  They are also available with a hot dip galvanised finish for added corrosion protection against road salt and other harsh environmental factors.

Reliability
Integral gasket provides NEMA 4 rating
Ease of installation
Rollers on 1-1/4" - 4" bodies
Corrosion resistance
Hot dip galvanised available

Certifications and compliances

 

  • UL file No. E-15022
  • UL standard: 514B
  • cUL/CSA to CSA standard C22.2 No. 18
  • Suitable for NEMA 4 (1/2” to 3” rigid bodies with integral cover)

Design features

  • Interchangeable with Appleton form 35 conduit bodies
  • Built-in rollers on 1-1/4” to 4” C and LB bodies to facilitate wire pulling
  • Smooth and rounded integral bushings for protection of wire insulation
  • Solid neoprene gaskets may be converted to open type by pulling out perforated center section
  • Stainless steel cover screws
  • Domed sheet steel covers provide additional cubic capacity
  • Integral gasket cover provides NEMA 4 rating

Standard materials

  • Bodies – malleable iron with electrogalvanised and aluminium acrylic paint or hot dip galvanised
  • Gaskets – neoprene
  • Covers – sheet steel or malleable iron
  • Cover screws – stainless steel

Drawings and design support