Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ADE-1F2 - Non-armoured cable gland

The Capri ADE-1F2 is a widely approved cable gland for use with non-armoured cables providing a flameproof and waterproof seal on the outer sheath of the cable. 

Suitable for IEC and NEC installations and with many cable types the Capri ADE-1F2 offers a range of materials and thread options to cover all requirements.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area Classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection Category

Other certificates: Inmetro, CCoE, KOSHA, EAC, & NEPSI

Shipping applications: ABS, BV, DNV & Lloyds

 

Superior corrosion resistance

Nickel-plated brass is used throughout Eaton's Capri ADE series cable glands for its superior corrosion resistance and protection from contamination. A uniform coating of 5 to 7 microns is specified during the plating process to ensure a high-quality finish with no chipping, flaking or peeling under extreme conditions.

Designed and certified for use in the most severe environments

The seal material on Eaton's Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68 the Capri ADE-1F2 is dust tight and can withstand being completely submerged in water continuously.

Drawings and Design Support

Functions of the Capri ADE-1F2 cable gland

Capri ADE-1F2 functions graphic

1. Specifically formulated elastomer for IP sealing on the outer sheath of the cable.

2. (Optional) Additional external cable clamping for strain relief.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capari ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.