Cable glands & cord grips
Capri ADE-1FC - Non-armoured compound barrier cable gland
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri ADE-1FC - Non-armoured compound barrier cable gland

The ADE1FC is a widely approved cable gland for use with non-armoured cables and includes a compound barrier. 

Suitable for IEC IIC gas groups and NEC Class 1 Div 1 installations and with many cable types the ADE1FC offers a range of materials and thread options to cover all requirements.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

Protection type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
ENGINEERED COMPOUND
Provides a barrier seal between insulated cores
Area classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection category

Other certificates: Inmetro, CCoE, KOSHA, EAC, & NEPSI.

Shipping applications: ABS, BV, DNV & Lloyds.

Red deluge seal

Deluge seal provides enhance ingress protection. It is an easy and clear identification for "compound inside" that aids inspection and sign off.
Close up of the ADE-1F2 deluge seal

Fitted dust cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. This protects the electrical equipment during transport and delivery until cable is ready to be fitted.

Designed and certified for use in the most severe environments

This is the best solution for extreme operating temperatures from -60°C to +80°C. The seal material on Eaton’s Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68 the Capri ADE-1FC series is dust tight and can withstand being completely submerged in water continuously.

Functions of the Capri ADE-1FC cable gland

Exploded view of Capri ADE-1FC cable gland
Capri ADE-1F2 barrier seal
1. Sealing of cable conductors with compound barrier seal.
Capri ADE-1F2 deluge seal
2. Deluge seal provides enhanced ingress protection.
Capri ADE-1F2 outer sheath
3. Specifically formulated elastomer for IP sealing on outer sheath of cable.
Capri ADE-1F2 option strain relief
4. (Optional) Additional external cable clamping for strain relief.

View Eaton’s full range of Capri ADE hazardous area cable glands

New to the range? View our Capri ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri – over 60 years of expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Drawing and design support