Download document () of 20
Cable glands & cord grips

Capri Lead Sheath Washer - ADE cable gland accessory

For use in our ADE-4F and ADE-5F glands, the lead sheath washer is used when a cable has a metallic inner sheath.

Working in conjunction with the inner seal this accessory provides earthing of the inner sheath. Each washer is matched to the inner seal size of the gland.

For use with Eaton's ADE-4F and ADE-5F:

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

Capri Lead Sheath Washer - Ordering information

Material: Natural brass

Note: All dimensions are in MM

Gland size Min. Max. Catalog number
5 4.5 7.5 CAP560530
6 7.0 11.0 CAP560630
7 10.0 15.0 CAP560730
8 13.5 20.0 CAP560830
9 18.0 26.5 CAP560930
10 23.0 32.5 CAP561030
11 29.0 39.5 CAP561130
12 35.0 46.5 CAP561230
13 42.0 54.5 CAP561330
14 50.0 61.0 CAP561430
15 58.0 72.5 CAP561530
16 66.0 81.5 CAP561630

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close