Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRIFLEX metallic flexible conduits

CAPRIFLEX and CAPRIFLEX GS are our two ranges of metallic conduits. Both fully meet the current needs for cable protection in industrial environments and when used with suitable connectors provide a full and easy conduit solution.

The main difference between the two is the "GS" option features a braided steel cover for EMC protection compared to the standard options galvanized or stainless steel cover.

Semi-rigid, non-deformable solution to protect cables

Using helically wound galvanised steel, the CAPRIFLEX and CAPRIFLEX GS ranges offer versatile and adaptable solutions to protect cables from very hot environments and damage from crushing or pullout.

510162486

Cable types

Protection category

Options in the metallic flexible conduits range

capriflex-metallic-flexible-conduit.png

CAPRIFLEX

CAPRIFLEX is a metallic conduit available in galvanised or stainless steel 304L and suited to use together with Eaton's CAPRIGAINE and JUDODIX connectors.

Operating temperature
-45°C to +400°C

Compression strength
1 250N

Ingress protection
IP40

capriflex-gs-metallic-flexible-conduit.png

CAPRIFLEX GS

CAPRIFLEX GS is a galvanised steel metallic conduit with a braided steel cover to achieve an EMC. It is designed to work with Eaton's CAPRIFLEX GS connectors.

Operating temperature
-100°C to +300°C

Compression strength
D ≤ 25% at 350 N

Ingress protection
IP54

Discover Eaton's full range of metallic flexible conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.