Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capri NEWCAP - Metallic industrial cable glands

Our range of metallic industrial cable glands NEWCAP allows the connection of non-armoured cables or steel wire braided (SWB) armoured cables, which makes it perfectly suitable for EMC purposes. It is provided with ISO or Pg threads.

Discover our 2 versions of NEWCAP cable glands and their features: NEWCAP MS and NEWCAP CT.

The NEWCAP MS range offers the extra feature of enabling multicable or flat cable securing. 

Material
Nickel Plated Brass Stainless Steel 316L
Continuous operating temperature
-20 °C to + 80 °C
NEWCAP CT
Suitable for EMC sheilding of braided cables

Cable types

Protection category

Tightness and strength

Made of nickel plated brass or stainless steel 316L, the cable gland accommodates a PVC sealing ring which achieves both an IP66 tightness on the outer sheath of the cable as well as a perfect tensile strength.

Electrical continuity of braided cables

In its MS version, the NEWCAP cable gland ensures the electrical continuity of braided cables by reversing the braided armour on the clamping ring. The CT version ensures the continuity without interrupting the braided armour.

Perfect adaptability to industrial environments

The NEWCAP range offers sealing solutions for multiple and flat cables for a greater adaptation to the current requirements. With an operating temperature range of -20°C to +80°C, the NEWCAP range fully meets the various needs for cable entries management in industrial environments.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Securing multi or flat cables with NEWCAP MS

The cable gland suitable for multicable or flat cable applications.
newcap-ms-secure-open.png

Looking for a plastic gland with a color seal or a metallic cable gland for armored or non-armored cables ?