Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK accessories for conduit

The CAPRILOK accessories offer a wide range of possibilities from couplers, reducers, dividers, clips to stopping plugs in order to provide the most comprehensive solutions for all types of conventional to severe industrial applications.

Material
Polyamide 6.6
Continuous operating temperature
-50 °C to +135 °C
Colour
Black RAL 9005

Cable types

Protection category

Hassle free installation and ongoing reliability

Designed to work together with Eaton's range of CAPRILOK plastic conduit

Eaton's CAPRILOK plastic conduits range includes two versions: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.