Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK rugged plastic conduit

The CAPRILOK range offers multiple versions of spiral plastic conduits for various applications, including solutions for dynamic uses, Reinforced for enhanced resistance and specialist Robotic options.

Combined with the CAPRILOK fittings in various styles, it offers a comprehensive and adaptable solution.

Benefits
UV resistant
Material
Halogen-free Polyamide 6 or 12 (for Robotic)
Special features
Self-extinguishing Antimagnetic

Combining flexibility, extra-strength & modularity for simple installation & ultimate protection

Made of polyamide 6 or 12, CAPRILOK rugged plastic conduits range offers flexible of cable routing (even in moving applications), cable protection from crushing risks up to 600N and a modular design for straightforward size adjustments.

From industrial to harsh, robotics to railway applications, CAPRILOK rugged conduit has you covered

From standard industrial to harsh mechanical environments as well as for robotics or railway applications, the CAPRILOK rugged plastic conduit range provides a simple and efficient solution to protect and manage the most vulnerable cables.

Cable types

Protection category

Reinforced type

eaton-caprilok-plastic-conduit.jpg
  • Application: harsh mechanical
  • Polyamide 6 (UL 94 V2)
  • Static operating temperature: -40 °C to +120 °C
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression : 600 N / 50 mm
  • Ingress protection: IP66 / IP68

Robotic type

eaton-caprilok-plastic-conduit.jpg
  • Applications: robotic and dynamic
  • Polyamide 12
  • Static operating temperature: -50 °C to +100 °C
  • Dynamic operating temperature: -20 °C to +85 °C
  • Strength compression : 225 N / 50 mm
  • Ingress protection: IP66 / IP68

I2F2 type

eaton-caprilok-plastic-conduit.jpg
  • Applications: robotic and railways
  • Polyamide 6 (UL 94 V0)
  • Static operating temperature: -40 °C to +120 °C
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression : 375 N / 50 mm
  • Ingress protection: IP66 / IP68

Discover Eaton's full range of plastic conduit

Eaton's range of plastic conduits includes the entry-level, cost-effective CAPRISOUPLE for conventional industrial applications and two versions of the CAPRILOK: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.