Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRIROK liquid tight conduit fittings

CAPRIROK is a range of high-quality metallic conduit fittings for use with Eaton's PVC coated metallic liquid tight style conduit CAPRIROK.

Working together they offer essential protection in industrial, machine tools or outdoor installations where liquid-tight and resistance to oils are required.

Material
Nickel-plated brass
Fire performance
Low fire hazard
Temperature range
-50 °C to +135 °C

Cable types

Protection category

CAPRIROK fittings ISO / Pg

CAPRIROK liquid tight conduit fitting ISO/Pg

Nickel-plated brass fitting with nylon compression seal and insulated throat with electrical thread Pg (UTE C68311 and DIN40430) and ISO metric thread (NF EN 60423 and NF EN 50262) options.

RoHS compliant, the fitting is IP66 / IP67 / IP68 5 bar / IP69 : protected following NF EN 60529. It provides high tensile strength, oil & corrosion-resistant and ensures high mechanical strength and electrical continuity.

CAPRIROK metallic terminal

CAPRIROK fitting metallic terminal
Nickel-plated single brass part insert to cap the end of conduit providing a smooth bore exit to ensure cable does not get damaged. It is IP67 protected following NF EN 605529.

CAPRIROK clips for conduits

CAPRIROK conduit clip fitting
Steel clip to organise conduit with a PVC pad.

Designed to work together, Eaton's CAPRIROK fitting & CAPRIROK liquid tight conduit

CAPRIROK is a range of metallic conduit with a black PVC cover for enhanced protection. 

Available in galvanized steel, the CAPRIROK range fully meets the specific needs for cable protection in harsh industrial environments. Used together with our CAPRIROK fittings, it provides a full and reliable conduit solution.

liquid-tight-conduit.jpg

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.