Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRISOUPLE entry-level plastic conduit

The CAPRISOUPLE range of spiral plastic conduit offers simple and cost-effective solutions for cable routing and protection.

Special features
UV resistant self-extinguishing
Material
Black PVC
Static operating temperature
-5 °C to +70 °C

Simple and cost-effective, ideal for conventional industrial applications

Simple and cost-effective, the CAPRISOUPLE range offers a perfect IP66 solution for all types of conventional industrial applications.

  • Black RAL 9005
  • Strength compression: D ≤ 25% with 350 N
  • UL94 VO
  • IP66
  • Applications: conventional industries
Manufacturing plant industrial robot

Cable types

Protection category

Discover Eaton's full range of plastic conduit

Eaton's range of plastic conduit includes the entry-level, cost-effective CAPRISOUPLE for conventional industrial applications and two versions of the CAPRILOK: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.