Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Redapt Earth lead adaptor

Redapt AE-E series Exe "increased safety" earth lead adaptors provide a method of bonding a cable gland or conduit termination to a grounding point within an explosion-proof enclosure.

Certification
Exe I and IIC
Ingress protection
IP66/IP68
Operating Temperature
-20°C to +40°C

Protection category

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.