Download document () of 20
Industrial power solutions | Eaton

Industrial DC Power System – 45U

The Eaton Industrial DC Power System is the ideal low cost, yet sophisticated, d.c. power system package for medium industrial applications that require an efficient, reliable and flexible 24 V or 48 V d.c. power back-up solution. With a modular, expandable system and an intelligent system, the system is designed to operate in demanding environments found in your industrial applications.

Input Voltage
240 Vac
Capacity-Rectifiers
24 V: up to 6 x rectifier modules (APR24-3G)
48 V: up to 6 x rectifier modules (APR48-3G)
Capacity-Batteries
24 V: 6 x 24 V strings of 150Ah
48 V: 3 x 48 V strings of 150Ah

Modular and expandable

The system is provided with an industrial grade 45U cabinet and will typically be fitted with the necessary infrastructure to grow from 1.8kW/55Ah to 8.9kW/450Ah. Options exist for dual A+B infrastructure and battery expansion.

Hot swappable plug-in rectifiers

As your load requirements grow, simple addition of plug-in rectifiers means your DC power requirements are always met. Additional battery cabinets could be added to increase battery back-up time. The 48 V system is based on the APR48-3G whereas 24 V system uses APR24-3G modular switch mode rectifiers. To ensure optimum battery charging and detailed monitoring both systems are compatible with the SC300 microprocessor-based controller.
Specifications

Technical Specifications

Mechanical   
Finish
Powder coated mild steel rack in grey beige ripple
Dimensions
600(w) x 2100(h) x 620(d) mm
Weight
150 kg (without batteries)
720 kg (with 12 x 150Ah batteries)
Capacity – Rectifiers
24 V:up to 6 x rectifier modules (APR24-3G)
48 V: up to 6x rectifier modules (APR48-3G)
Capacity – Batteries
24 V: 6 x 24V strings of 55Ah (internal)
48 V: 3x 48V strings of 55Ah (internal)
Electrical
Rectifier O/P capacity
24 V:8.6 kW, 318A @ 27V
48V: 8.9 kW, 164A @ 54V
Rectifier O/P voltage
24V (nom), 27V (floating)
48V (nom), 54V (floating)
Input voltage
240Vac, 50Hz, (175 to 275Vac nominal)
Efficiency (rectifiers)
24 V: >89%
48 V: 92% (optional 96% high efficiency)
THD <5%
Power Factor
24 V >0.98 (input current)
48 V > >0.99 (input current)
Input Frequency
45 to 66 Hz
Distribution
Load
Up to 16 x Single Pole MCBs, 19mm pitch (other options available)
Battery
Up to 4 x Single Pole MCBs, 27 mm pitch (other options available)
Download Links
For the full Eaton DC AU/NZ portfolio, please download the product catalogue here