Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

eRBXH RCBO

The new RCBO is a single pole plus switched neutral device where the line/load can be connected from top or bottom. Having no restriction to the connection of supply enhances the safety of your installation and the compact single pole size allows more poles to fit into assemblies offering a costeffective solution.

Core features

  • Fully conforms to AS/NZS 61009‐1
  • Compliant to Energy Safe Victoria – Additional
  • Testing Requirements for RCBOs.
  • Suits Eaton XH series busbar for easy installation
  • Rated current up to 40A
  • Type AC and Type A sensitivity devices available
  • Approval number: NSW28377