Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

mRBM4

Distribution boards in the popular xBoard range from Eaton's Electrical Sector are now even more versatile, thanks to the introduction of a three-phase RCBO for feeding three-phase loads that require earth leakage protection. The new RCBO is a three-pole plus permanently connected neutral device up to 32A that fits directly into a xBoard Distribution panel thereby eliminating the inconvenience and extra cost associated with using externally mounted RCDs.

Core features

  • High-quality residual current device/ miniature circuit breaker combination, line voltage-independent
  • Contact position indicator red - green
  • Earth fault current tripping indicator white - blue
  • Wide variety of rated tripping currents
  • Rated currents up to 32 A
  • Tripping characteristics- C, D
  • Rated breaking capacity 10 kA
  • Fully compatible with existing Eaton XCAP, XIC & XCH Chassis