Circuit breakers
xPole Electronic Combined RCD/MCB Device eRB6/M, 1+N-pole
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xPole Electronic Combined RCD/MCB Device eRB6/M, 1+N-pole

This eRB6/M device is an electronic residual current protection unit with integrated overload protection (RCBO), which functions are depending on the mains voltage. These electronic combined RCD/MCB circuit-breakers - which are especially designed for applications in British Standard distribution systems - are available with rated currents from 6 to 45 A and in tripping characteristic B or C. The switching capacity is 6 kA (eRB6) or 10 kA (eRBM). 

The eRB6 RCD/MCB combination switch is available as a type AC surge current proof up to 250 A and has a permanently connected neutral conductor (l = 600 or 300 mm).

The eRBM RCD/MCB combination switch is available as an AC and pulse current-sensitive "standard type" A. The RCBO is available with two characteristics: B and C. It is impulse current resistant up to 250 A.

rated currents
up to 45 A
Tripping characteristics
B and C
Rated breaking capacity
6 and 10 kA

Core features

  • High quality combined RCD/MCB device
  • Line voltage-dependent tripping
  • Specific for applications in the chassis mounted distribution boards, permanently connected neutral conductors
  • Design width of one module unit only
  • Contact position indicator red – green
  • Wide variety of rated tripping currents 
  • Rated currents up to 45 A
  • Tripping characteristics B, C
  • Rated breaking capacity
    • 6 kA (eRB6)
    • 10 kA (eRBM)
  • Can be sealed with leads in the on and off position
  • Can be connected to standard busbar (at the lower side)
  • Guide for secure terminal connection
  • Comprehensive range of accessories suitable for subsequent installation
  • Color coded switching toggle for 10 kA versions 

IEC Standard quality design

The RCBO line adheres to the IEC standard of IEC/EN 61009 (VDE 0664-20 and 21) – an IEC region as well as European standard for RCDs with integrated overcurrent protection (RCBOs). This applies to both the line voltage-independent and line voltage-dependent RCDs/MCBs with rated currents up to 125 A for fixed installations. All requirements of IEC/EN 61009 are 100 % fulfilled by Eaton's RCBO line. All required standards are printed on the devices.

Suitable RCD/MCB types for all contingencies

Wiring the circuits separately increases the operational safety of an electrical system, because in the event of a ground fault on a separated circuit will allow for that circuit to be opened when tripping limits are exceeded. Often a ground fault can lead to an unintentional disconnection of a residual current protection device when other inputs are protected by the same breaker. This type of nusiance tripping can be prevented by individually wiring the system with several circuit breakers.

Line- and residual current protection

Eaton's high quality standard guarantees comprehensive personal- and equipment protection by combining the functionalities of a residual current circuit breaker with those of a miniature circuit breaker.
Using Eaton's line of RCBOs, your electrical system will increase in safety and reliability.