Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

4-13 watt PoE transformer

Eaton's PoE (PD) 4 W to 13 W flyback transformers are IEEE 802.3af-compliant for power-over-ethernet (PoE) applications. Product offers much-needed 1,500 isolation voltage between primary and secondary windings. Eaton's 4 W to 13 W PoE flyback transformers are suitable for many applications in UPSs, VoiP phones, wireless LAN access points, Bluetooth access points and network cameras. Recently, PoE transformers are gaining more popularity in the industrial connectivity revolution, where PoE switchers are used to connect many remote devices, using exiting LAN infrastructure, avoiding additional installation and maintenance cost otherwise required by conventional high power industrial infrastructure. Eaton’s PoE flyback transformers also offer a very low leakage and the highest possible power density. They are conveniently packaged in tape and reel as per EIA standards and are available in two sizes, offering multiple configuration options to meet computing and industrial application needs.

IEEE 802.3af-compliant for power-over-ethernet power device (PD) applications
Low leakage and 1500 V winding isolation
Flyback topology and configurable for computing and industrial applications

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

How to buy from Eaton