Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CB61F SMD fuse

Eaton’s CB61F fast-acting 6.1 x 2.5 mm, surface-mounted, high interrupting rating fuses are designed for overcurrent protection of electronic circuits. These brick fuses are CQC approved and cULus certified. This is an RoHS-compliant, halogen-free, lead-free fuse.

Fast-acting
6.1 x 2.5 mm
Surface-mounted fuse

Robust fuse offers more agency approvals and higher interrupting ratings

The CB61F family offers 125 Vac/50 A and 125 Vdc/300 A protection up to 15 amps, which is among the highest in its class…