Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CC06H SMD fuse

Eaton’s CC06H high inrush withstand capable 1.6 x 0.8 mm surface mount fuses are cURus recognised for overcurrent protection of electronic circuits. The 0603 (1608 metric) compact design provides space savings and includes standard termination design for easy solderability. This is an RoHS-compliant, halogen-free, lead-free fuse.

Technical data sheets

CC06H fuse data sheet
High inrush withstand capability
1.6 mm x 0.8 mm
Surface mount fuse

CC06H Fuse product aid

High I2t Chip fuse withstands high inrush currents in a 0603 package