Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Common mode inductor

Eaton's CMS family common mode inductors are available in three surface-mounted footprints that provide 300 Vdc isolation.

The CMS1 family is a 9.4 mm x 7.2 mm surface-mounted package in a 2.6 mm height.

The CMS2 family is a 11.43 mm x 11.43 mm surface-mounted package in a 6.0 mm height.

The CMS3 family is a 13.97 mm x 13.97 mm surface-mounted package in a 6.0 mm height.

Inductance values range from 5.5 uH to 1600 uH. Current values range up to 7.0 Amps. Noise attenuation ranges up to 44 dB. Frequency ranges up to 100 MHz. The CMS family common mode inductors can be used in several applications including EMI filters, DC-DC brick power supplies, discrete output supplies, discrete and point-of-use power supplies (PUPS).

Current range up to 7.0 Amps.
Inductance ranges from 5.5 uH to 1600 uH.
Noise attenuation up to 44 dB.

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

How to buy from Eaton