Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

HC7 inductor

Eaton's HC7 family high-current power inductors are designed for higher speed switch mode applications requiring lower inductance, low voltage and high current. Their design uses high-temperature iron powder alloy material with a non-organic binder to eliminate thermal ageing. The HC7 family has an inductance range from 0.22 uH to 4.81 uH, current range from 9.2 A to 86.5 A and frequency range from 1 kHz to 500 kHz. HC7 power inductors can be used in several applications including multi-phase regulators, Voltage regulator modules (VRMs), distributed power systems DC-DC converters, desktop and server VRMs and EVRDs, point-of-load (POL) modules, field programmable gate array (FPGA) DC-DC converters, battery power systems, high-current power supplies, data networking and storage systems.

Technical data sheets

HC7 inductor data sheet
High temperature
Low voltage
High current carrying capability

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

How to buy from Eaton