Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

HCM1A inductor

Eaton’s HCM1A product line represents the latest advancements in pressed powder inductors for automotive applications. The HCM1A product line features superior performance under harsh ambient conditions and with current ratings of up to 100 A. The HCM1A product line is AEC-Q200 compliant to ensure automotive grade mechanical and electrical performance, specifically at high operating temperatures. Their robust moulded construction provides great heat dissipation and low EMI. The HCM1A product has a maximum operating temperature of +155°C.

With a variety of different SMT package sizes from 5 and 17 mm and inductance values of up to 100 uH, the HCM1A is ideal for a wide range of automotive applications anywhere in the vehicle. The HCM1A is conveniently packaged in tape and reel as per EIA standards.

 

High current carrying capacity
AEC-Q200 compliant
Pressed powder constructions with a low EMI

High-temperature, high-power-density inductors for automotive LED lighting

Eaton enables efficient power delivery for electronic automotive infotainment and telematics systems

Infotainment and telematics systems are some of the top desired features in a car’s central interface. This allows drivers to talk hands-free with Bluetooth connectivity, receive GPS route guidance, watch films, listen to music, and receive vehicle diagnostics and maintenance notifications.

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

How to buy from Eaton