Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

HV Supercapacitor

The Eaton HV family of supercapacitors offers ultra low equivalent series resistance for the highest pulse power and power density. 

They provide energy storage for high power charge/discharge cycling, peak power shaving and backup power applications. They also provide power to safely shutdown systems and avoid data loss when main power is disconnected.

The HV family ranges from 1 F to 100 F  with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant, UL registered component and IEC 60079-11 compliant.

HV Supercapacitors

Core features

Eaton HV and TV Supercapacitors power delivery of smart metering

The rise in “smart” metering has ushered in a new era for utility companies. Smart meters enable gas, water and electricity utilities to monitor consumers’ consumption more precisely, providing insight for technology and pricing decisions and empowering...