Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

KW Supercapacitor

Eaton's KW family of supercapacitors replace button cell batteries (and the battery holder) for real-time clock backup power, and provide ridethrough for battery operated devices to allow time for battery replacements. They are fully rated at industrial temperatures from -40 °C to +85 °C.

KW Supercapacitor

Core features