Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

XTM-18 Supercapacitor module

The Eaton XTM-18 supercapacitor module is a high-reliability energy storage solution providing highdensity power for warehouse automation machines such as pallet movers and Automated Guided Vehicles (AGVs), material handling equipment (MHE), wind turbines, battery-started generators, vehicle engines, and for peak power shaving to ensure power quality.

With millions of charge/discharge cycles and up to 20 years of operating life, XTM-18 modules can replace or augment existing battery systems. The compact design allows for easy integration in space-constrained applications with no external monitoring system required. Each module comprises six supercapacitor cells with an ESR of 22 milliohms, operating voltage of 18V, and combined capacitance of 61.7 F

Highest voltage rating in its footprint
Simple wiring installation
Compact and flexible design

Eaton supercapacitors deliver reliable power for warehouse automation

Eaton supercapacitors are well-suited for warehouse automation, particularly in indoor applications like pallet movers or other devices with electric propulsion systems.

Product aid: Compact and maintenance free supercapacitor modules offering long lifetimes

Eaton’s XTM-18 and XVM-16 supercapacitor modules provide energy storage for high power, high charge/discharge applications such as material handling systems, warehouse automation machines, small engine starting and wind turbines...

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.