Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Architecture HEV and PHEV
Casing Cast iron case with helical gearing
Total length 590 mm (23.2 in)
Total weight 177 kg (390 lbs)
Top gear overdrive top gear
Maximum input speed 2,800 rpm
Maximum torque capacity  1160 Nm (860 ft-lbs)
Maximum GVWR 27.5 tons (55,000 lbs)
How to buy from Eaton
Contact us

Talk to an Eaton expert about designing a solution for your EV platform.